Schneider-Electric
 
ZB6Y7330 picture- scope
ZB6Y7330
Legend, Harmony XB6, 45mm for emergency stop push button, marked EMERGENCY STOP
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Marked legend
Accessory / separate part type Legend
Product or component type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Emergency stop mushroom head push-button
Marking Black EMERGENCY STOP on yellow background
Label dimensions Ø 45 mm
User language English
Complementary
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 8.000 cm
Package 2 Length 5.000 cm
Package 2 Weight 12.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 800
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.184 kg
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months