Schneider-Electric
 
ZB6YD22 picture- scope
ZB6YD22
Harmony XB6, legend holder 24 x 28 mm for legend 8 x 21 mm unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Legend holder with blank legend
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Ø 16 mm control and signalling units
Legend holder size 24 x 28 mm
Label dimensions 8 x 21 mm
Marking Unmarked on 1 black side, 1 red side background
Complementary
Quantity per set Set of 10
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 7.0 cm
Package 1 Length 0.4 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 7.0 cm
Package 2 Length 0.4 cm
Package 2 Weight 10.0 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months