Schneider-Electric
 
ZB6YF03 picture- scope
ZB6YF03
Fast connector socket, Harmony XB6E, for PL
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Accessory / separate part type Connector
Product or component type Fast connector socket
Accessory / separate part category Connection accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 6.5 cm
Package 1 Length 14.9 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 3.0 cm
Package 2 Length 15.0 cm
Package 2 Weight 610.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.8 kg
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No