Schneider-Electric
 
ZB6ZB35B picture- scope
ZB6ZB35B
Complete body for illuminated push button, Harmony XB6, green light block, with body fixing collar, integral LED, 12...24V, 1NO + 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete body for illuminated push-button
Device short name ZB6
Fixing collar material Plastic
Sale per indivisible quantity 1
Contacts type and composition 1 NO + 1 NC
Contact operation Slow-break
Connections - terminals Faston connector, connection size: 2.8 x 0.5 mm
Light source LED
Bulb base Integral LED
Light source colour Green
[Us] rated supply voltage 12...24 V AC/DC
Complementary
CAD overall width 24 mm
CAD overall height 18 mm
CAD overall depth 51 mm
Terminals description ISO n°1 (11-12)NC
Net weight 0.009 kg
Contacts usage Standard
Positive opening With conforming to IEC 60947-5-1 appendix K
Operating travel 1 mm (NC changing electrical state)
2 mm (NO changing electrical state)
4.3 mm (total travel)
Operating force 1.6 N NO changing electrical state
2.5 N NC changing electrical state
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300
1.5 A at 240 V, AC-15, B300
0.1 A at 250 V, DC-13, R300
0.22 A at 125 V, DC-13, R300
Electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
Signalling type Steady
Supply voltage limits 6…30 V AC/DC
Current consumption 15 mA
Surge withstand 1 kV direct contact conforming to IEC 61000-4-5
2 kV in free air conforming to IEC 61000-4-5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
Standards JIS C 852
IEC 60947-5-5
UL 508
IEC 60947-1
JIS C 4520
IEC 60947-5-1
CSA C22.2 No 14
Product certifications GOST
CSA
CCC
UL
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.05 kg
Offer Sustainability
Packaging without single use plastic No
SCIP Number 7e93e493-8304-40e7-9b39-3ac9fc039df4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 14
Contractual warranty
Warranty 18 months