Schneider-Electric
ZBA248 picture- scope
ZBA248
black color cap for pushbuttton with white color tortoise marking
Schneider Electric
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Marked push-button cap
Accessory / separate part destination Push-button head
User language International
Marking White TORTOISE
Cap/operator or lens colour Black
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Range compatibility Harmony XB4
Harmony XAL
Harmony XB5
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.33 cm
Package 1 Width 0.42 cm
Package 1 Length 0.52 cm
Package 1 Weight 17 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 0.33 cm
Package 2 Width 0.42 cm
Package 2 Length 0.52 cm
Package 2 Weight 170 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1