Schneider-Electric
 
ZBA2934 picture- scope
ZBA2934
Cap for push button head, Harmony XB4, plastic, black, 22mm, white marked +
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Marked push-button cap
Accessory / separate part destination Push-button head
User language International
Marking White +
Cap/operator or lens colour Black
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Range compatibility Harmony XAL
Harmony XB4
Harmony XB5
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 1.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 9.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 18.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 532.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months