Schneider-Electric
 
ZBA73 picture- scope
ZBA73
green cap unmarked for rectangular multiple-headed pushbutton 22mm
Schneider Electric
Characteristics
Main
Accessory / separate part category Marking accessory
Accessory / separate part type Blank push-button cap
Accessory / separate part destination Multiple-headed push-button
Wireless push-button head
Cap/operator or lens colour Green
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.01 kg
Complementary
Range compatibility Harmony XALE
Harmony XB4R
Harmony XB5R
Harmony XB4
Harmony XB5
Operator profile Flush
Main group Triple head push-button
Wireless push-button
Double head push-button
Illum double head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 10.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 0.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.100 cm
Package 2 Width 10.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 6.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 497.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months