Schneider-Electric
 
ZBAF235 picture- scope
ZBAF235
Harmony XB4, Harmony XB5, black plain cap OFF for flush mounted push button
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part category Marking accessory
Accessory / separate part type Marked push-button cap
Product compatibility ZB4FA0
ZB5FA0
Accessory / separate part destination Push-button head
User language International
Marking White OFF on black background
Cap/operator or lens colour Black
Shape of signaling unit head Round
Quantity per set Set of 1
Sale per indivisible quantity 10
Net weight 0.001 kg
Complementary
Range compatibility Harmony XB4
Harmony XB5
Harmony XAL
Operator profile Flush
Main group Push-button
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 5.3 cm
Package 1 Length 5.5 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 4.3 cm
Package 2 Length 5.2 cm
Package 2 Weight 21.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1