Schneider-Electric
 
ZBD8D1 picture- scope
ZBD8D1
Key, Harmony XB4, replacement accessory, for selector switch and emergency stop push button, Dom 8D1, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Accessory / separate part category Replacement accessory
Type of keylock Dom
Key number 8D1
Accessory / separate part destination Selector switch
Emergency stop push-button
Range compatibility Harmony XB4
Harmony XB5
Quantity per set Set of 2
Complementary
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 5.3 cm
Package 1 Length 10.0 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.618 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months