Schneider-Electric
 
ZBE000 picture- scope
ZBE000
Dummy contact block, Harmony XB4, for head 16mm without pins for PCB
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Accessory / separate part designation Dummy contact block housing without pins
Accessory / separate part type Dummy contact block
Product or component type Dummy contact block
Accessory / separate part category Miscellaneous
Accessory / separate part destination Printed circuit board
Quantity per set Set of 5
Complementary
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.7 cm
Package 2 Width 4.3 cm
Package 2 Length 5.2 cm
Package 2 Weight 32.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 800
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.579 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months