Schneider-Electric
 
ZBE1016 picture- scope
ZBE1016
Single contact block, Harmony XB4, silver alloy, gold flashed, screw clamp terminal, 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Contact block
Device short name ZBE
Sale per indivisible quantity 5
IP degree of protection IP20 conforming to IEC 60529
Contact operation Slow-break
Contact block type Single
Contacts usage Low power switching contacts
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
Complementary
Net weight 0.012 kg
Contacts type and composition 1 NO
Positive opening Without
Operating travel 2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Operating force 2.3 N NO changing electrical state
Mechanical durability 10000000 cycles
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Contacts material Gold flashed (Ag/Ni/Au) contacts
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mounting of block Front mounting
Electrical composition code C1 (quantity <= 9)
C2 (quantity <= 7)
C3 (quantity <= 6)
C4 (quantity <= 4)
C5 (quantity <= 5)
C6 (quantity <= 3)
C7 (quantity <= 4)
C8 (quantity <= 2)
C9 (quantity <= 3)
C12 (quantity <= 6)
M1 (quantity <= 6)
M2 (quantity <= 4)
M3 (quantity <= 4)
M5 (quantity <= 2)
M6 (quantity <= 2)
M7 (quantity <= 6)
M8 (quantity <= 4)
M9 (quantity <= 2)
SF1 (quantity <= 3)
SF2 (quantity <= 2)
MF1 (quantity <= 2)
MF2 (quantity <= 2)
C10 (quantity <= 2)
M4 (quantity <= 2)
C13 (quantity <= 1)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Standards UL 508
IEC 60947-5-1
CSA C22.2 No 14
IEC 60947-5-4
IEC 60947-1
JIS C8201-5-1
JIS C8201-1
Product certifications DNV
UL
CSA
LROS (Lloyds register of shipping)
BV
GOST
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 4.400 cm
Package 1 Length 5.400 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.800 cm
Package 2 Width 4.400 cm
Package 2 Length 5.400 cm
Package 2 Weight 52.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.450 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months