Schneider-Electric
 
ZBE1026P3 picture- scope
ZBE1026P3
Contact block, Harmony XB4, Harmony XB5, single contact, for head 22mm, low power switching contacts, faston connector, 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Contact block
Device short name ZBE
Sale per indivisible quantity 5
IP degree of protection IP5X
Contact operation Slow-break
Contact block type Single
Contacts usage Low power switching contacts
Connections - terminals Faston connector, connection size: 1 x 6.35 mm
Faston connector, connection size: 2 x 2.8 mm
Complementary
Net weight 0.012 kg
Contacts type and composition 1 NC
Positive opening With conforming to IEC 60947-5-1 appendix K
Operating travel 1.5 mm (NC changing electrical state)
4.3 mm (total travel)
Operating force 2 N NC changing electrical state
Mechanical durability 10000000 cycles
Contacts material Gold flashed (Ag/Ni/Au) contacts
Mounting of block Front mounting
Electrical composition code C9 (quantity <= 3)
M5 (quantity <= 2)
M9 (quantity <= 2)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Standards IEC 60947-5-1
CSA C22.2 No 14
UL 508
IEC 60947-1
JIS C8201-5-1
IEC 60947-5-4
JIS C8201-1
Product certifications BV
UL
CSA
DNV
LROS (Lloyds register of shipping)
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 4.4 cm
Package 1 Length 6.0 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 5.4 cm
Package 2 Width 4.4 cm
Package 2 Length 6.0 cm
Package 2 Weight 300.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months