Schneider-Electric
 
ZBE502 picture- scope
ZBE502
Harmony XB4, High power switching contacts block, silver alloy, screw clamp terminal, 1 NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Contact block
Device short name ZBE
Sale per indivisible quantity 1
IP degree of protection IP20 conforming to IEC 60529
Contact operation Slow-break
Contact block type Single
Contacts usage High power switching contacts
Connections - terminals Screw clamp terminals, <= 1 x 2.5 mm² with cable end
Screw clamp terminals, <= 2 x 1.5 mm² with cable end
Screw clamp terminals, <= 2 x 2.5 mm² without cable end
Screw clamp terminals, >= 1 x 0.5 mm² without cable end
Complementary
Net weight 0.02 kg
Contacts type and composition 1 NC
Positive opening With
Mechanical durability 10000000 cycles
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 300 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 1.1 A at 125 V, DC-13, P300 conforming to IEC 60947-5-1
Mounting of block Front mounting
Electrical composition code C15 (quantity <= 1)
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 5.2 cm
Package 1 Length 5.6 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.434 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months