Schneider-Electric
 
ZBG3131A picture- scope
ZBG3131A
Key, Harmony XB4, emergency stop push button, key 3131A, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Accessory / separate part category Replacement accessory
Type of keylock Key
Key number 3131A
Accessory / separate part destination Selector switch
Emergency stop push-button
Range compatibility Harmony XB4
Harmony XB5
Quantity per set Set of 2
Complementary
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 5.100 cm
Package 1 Length 10.000 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.644 kg
Offer Sustainability
Packaging without single use plastic No
SCIP Number F28cb399-1b6a-409d-ac7b-4169e47b25c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months