Schneider-Electric
 
ZBG421E picture- scope
ZBG421E
Key, Harmony XB4, emergency stop push button, key 421E, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Accessory / separate part category Replacement accessory
Type of keylock Key
Key number 421E
Accessory / separate part destination Emergency stop push-button
Selector switch
Range compatibility Harmony XB5
Harmony XB4
Quantity per set Set of 2
Complementary
Net weight 0.014 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 6.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.771 kg
Offer Sustainability
Packaging without single use plastic No
SCIP Number F28cb399-1b6a-409d-ac7b-4169e47b25c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months