Schneider-Electric
 
ZBGF034 picture- scope
ZBGF034
Key, Harmony XB4, FIAT type of lock, red, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock FIAT
Sale per indivisible quantity 2
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 4.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.636 kg
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 60.352 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1