Schneider-Electric
 
ZBGF046 picture- scope
ZBGF046
Key, Harmony XB5, FIAT type of lock, blue, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock FIAT
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 15.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1