Schneider-Electric
 
ZBGK1242E picture- scope
ZBGK1242E
Key - key 1242E - set of two keys - keylock accessory
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock Key
Key number 1242E
Sale per indivisible quantity 2
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 0.4 cm
Package 1 Weight 14 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No