Schneider-Electric
 
ZBGK3113A picture- scope
ZBGK3113A
Key, Harmony XB4, selector switch and emergency stop push button, key 3131A, set of 2 keys
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock Key
Key number 3113A
Sale per indivisible quantity 2
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 0.001 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No