Schneider-Electric
 
ZBGK4241A picture- scope
ZBGK4241A
spare keys, for key selector switch head Ø22 4241A, (2 pieces)
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock Key
Key number 4241A
Sale per indivisible quantity 2
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 0.001 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No