Schneider-Electric
 
ZBGP picture- scope
ZBGP
Protective cover, Harmony XB4, for 22mm push button head, plastic, black
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part designation Keyhole cover
Accessory / separate part type Cover
Product or component type Protective cover
Accessory / separate part category Protection accessories
Accessory / separate part destination Key switches except those with TEC10
Complementary
Ambient air temperature for operation -40…70 °C
Material Rubber
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 9 cm
Package 1 Length 11 cm
Package 1 Weight 12 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.5 cm
Package 2 Width 9 cm
Package 2 Length 11 cm
Package 2 Weight 62 g
Unit Type of Package 3 S02
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.512 kg
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months