Schneider-Electric
 
ZBP016 picture- scope
ZBP016
Harmony XB4, Harmony XB5, blue boot for circular flush pushbutton Ø22 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part type Single boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Flush push-button
Shape Round
Quantity per set Set of 10
Complementary
Product compatibility ZB5AP6S
Colour Blue
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.8 cm
Package 1 Length 2.8 cm
Package 1 Weight 3 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7 cm
Package 2 Width 7.1 cm
Package 2 Length 9 cm
Package 2 Weight 44 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.287 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months