|
|
|
ZBPA
Transparent boot, Harmony XB4, for 22mm circular flush push button
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Accessory / separate part type
|
Single boot
|
Product or component type
|
Transparent boot
|
Accessory / separate part category
|
Protection accessories
|
Accessory / separate part destination
|
Flush push-button
|
Shape
|
Round
|
Quantity per set
|
Set of 10
|
Complementary
Colour
|
Transparent
|
Net weight
|
0.002 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
3.000 cm
|
Package 1 Length
|
3.000 cm
|
Package 1 Weight
|
2.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.200 cm
|
Package 2 Width
|
7.200 cm
|
Package 2 Length
|
9.000 cm
|
Package 2 Weight
|
40.800 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
400
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.080 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1
|
Contractual warranty
|
|