Schneider-Electric
 
ZBRA3 picture- scope
ZBRA3
Wireless and batteryless range, Harmony XB5R, passive antenna to pass through a wall, cable 0.9m, connector SMA female
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless range
Device short name ZBRA
Product destination For XB5R and XB4R Ø 22 mm control units
Colour of base of enclosure Black (RAL 9011)
Antenna type Omnidirectional
Complementary
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Kit composition Antenna with cable 0.9 m
Input impedance 50 Ohm
Connector type SMA female
Antenna gain 3 dBi at 83…100 Hz
Maximum sensing distance 10 m transmitters, receivers and relay-antenna
Electrical connection Cable 2.3 mm² - flexible - 0.9 m
Net weight 0.035 kg
Environment
Relative humidity 90 % at -40…70 °C, without condensation conforming to ETSI EN 300 440-1
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
Product certifications UL
CSA
CE
Standards IEC 62262
IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.955 kg
Offer Sustainability
Packaging without single use plastic Yes
EU RoHS Directive Under investigation
Take-back No