Schneider-Electric
 
ZBRM01 picture- scope
ZBRM01
Empty handy box, Harmony XB5R, plastic, dark grey, 1 cut out, 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Empty handy box
Device short name ZBRM
Mounting diameter 22 mm
Product destination For XB5R Ø 22 mm control units
Control station application One function
Complementary
Colour of base of enclosure Dark grey (RAL 7016)
Colour of cover Dark grey (RAL 7016)
Material Polycarbonate
Net weight 0.2 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK03 conforming to IEC 62262
Standards ETSI EN 301 489-1
ETSI EN 300 440-1
ETSI EN 300 440-2
ETSI EN 301 489-3
UL 508
CSA C22.2 No 14
IEC 60947-5-1
Product certifications C-Tick
FCC
ANATEL
RSS
BT 2006/95/EC
GOST
CE
SRRC
Directives 2004/108/EC - electromagnetic compatibility
1999/5/EC - R&TTE directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 9.0 cm
Package 1 Length 9.3 cm
Package 1 Weight 98.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.014 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months