Schneider-Electric
 
ZBRM22 picture- scope
ZBRM22
Empty handy box for mobile use, Harmony XB5R, plastic, green, 2 cut outs
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Empty handy box
Device short name ZBRM
Product destination For XB5R Ø 22 mm control units
Control station application Two functions
Complementary
Colour of base of enclosure Green (Pantone 355C)
Colour of cover Dark grey (RAL 7016)
Material Polycarbonate
Net weight 0.11 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK03 conforming to EN 50102
Standards ETSI EN 301 489-3
ETSI EN 301 489-1
ETSI EN 300 440-2
UL 508
CSA C22.2 No 14
ETSI EN 300 440-1
EN/IEC 60947-5-1
Product certifications FCC
C-Tick
CE
ANATEL
SRRC
BT 2006/95/EC
GOST
RSS
Directives 1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.4 cm
Package 1 Width 6.8 cm
Package 1 Length 16.8 cm
Package 1 Weight 143 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.106 kg
Unit Type of Package 3 P06
Number of Units in Package 3 256
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 47.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1