Schneider-Electric
 
ZBRM22AB0 picture- scope
ZBRM22AB0
wireless and battery less handy box, 1 simple action and 1 double action buttons
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless transmitter
Device short name XB5R
Contact operation 1 simple and double action UP/DOWN push-buttons
Bezel material Plastic
Fixing collar material Plastic
Mounting diameter 22 mm
Complementary
Kit composition 1 transmitter
1 set of caps
1 handy box
2 push-button head diameter: 22 mm
2 fixing collars
Shape of signaling unit head Round
Type of operator Spring return push-button with transmitter
Operator profile Flush
Operator additional information Set of caps
Net weight 0.2 kg
Mechanical durability 400000 cycles
Operating travel 4.3 mm (total travel)
Operating force 25 N C/O changing electrical state
Shock resistance 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Mechanical robustness Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
Communication port protocol Zigbee green power at 2.4 GHz
Maximum sensing distance 100 m in free field
25 m transmitter in the handy box and receiver in a metal enclosure
300 m transmitter in the handy box, receiver in metal enclosure and use relay-antenna
Acquisition time 2 ms
Response time < 2 ms
Emission power 3 mW
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
IP degree of protection IP65 (front face) conforming to IEC 60529
IP65 (front face) conforming to UL Type 12
IK degree of protection IK03 conforming to IEC 50102
Relative humidity 95 % at 70 °C without condensation
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 20 V/m (80...3000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 6 V/m (3000...6000 MHz, distance = 20 m) conforming to IEC 61000-4-3
Radio agreement RSS conforming to UL 508
ARIB T66 conforming to CSA C22.2 No 14
ICASA
ANATEL
FCC
Standards EN/IEC 60947-5-1
UL 508
EN/IEC 60947-1
CSA C22.2 No 14
Product certifications UL
EAC
CSA
BT 2006/95/EC
CCC
C-Tick
Directives 1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 6.5 cm
Package 1 Length 16.3 cm
Package 1 Weight 232.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No