Schneider-Electric
 
ZBRP1 picture- scope
ZBRP1
Rope pull switch with wireless and batteryless transmitter, Harmony XB5R, plastic black
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless and batteryless transmitter
Device short name ZBRP1
Bezel material Plastic
Transmission frequency 2405 MHz
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Number of channels 1
Antenna gain 0 dBi
CAD overall height 144 mm
CAD overall width 56 mm
CAD overall depth 38 mm
Net weight 0.15 kg
Mechanical robustness Free fall resistance 1 m conforming to EN/IEC 60068-2-31
Standards UL 508
EN/IEC 60947-1
EN/IEC 62479
EN/IEC 60947-5-1
EN/IEC 300328
Radio agreement ICASA
GITEKI
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 100 m in free field
Emission power 3 mW
Fixing mode By screw: 1.8…2.2 N.m
Mounting mode Between 2 ropes
Panel mount with universal support
Operating position Any position
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 95 % without condensation
IP degree of protection IP65 conforming to IEC 62262
NEMA degree of protection NEMA 4
IK degree of protection IK05 conforming to IEC 62262
Mechanical durability 1000000 cycles
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Susceptibility to electromagnetic fields - test level: 6 V/m (2000...6000 MHz)
Product certifications UL
GOST
CE
RCM
ANATEL
FCC
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 6.500 cm
Package 1 Length 16.500 cm
Package 1 Weight 172.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.259 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months