Nominal output current
|
0.3 A at 48 V DC conforming to IEC 60947-5-1
3 A at 24 V DC conforming to UL 508
1.5 A at 240 V AC conforming to IEC 60947-5-1
3 A at 120 V AC conforming to IEC 60947-5-1
3 A at 240 V AC conforming to UL 508
3 A at 24 V DC conforming to CSA C22.2 No 14
3 A at 240 V AC conforming to CSA C22.2 No 14
|
Output type
|
2 relays
|
Output contacts
|
2 C/O
|
Input output isolation
|
Galvanic isolation
|
Time delay range
|
0.5 s (tolerance: - 15...15 %)
|
Switching capacity in VA
|
1250 VA
|
Maximum switching current
|
5 mA AC/DC
|
Maximum switching voltage
|
250 V AC/DC
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz - 10...10 %
|
Communication port protocol
|
Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
|
Maximum sensing distance
|
100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
|
Response time
|
< 30 ms after transmitter clicks
|
Utilisation category
|
AC-15 : B300 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
|
Maximum power consumption in W
|
4 W AC/DC
|
Breaking capacity
|
15 W
|
Breaking capacity
|
750 VA
|
Control circuit frequency
|
50...60 Hz +/- 10 %
|
Short-circuit protection
|
0.4 A fuse type fast blow
|
Operating position
|
Any position without derating
|
Electrical connection
|
1 conductor cable 0.14…2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
1 conductor cable 0.14…4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
|
Tightening torque
|
0.5…1 N.m conforming to IEC 60947-1
|
Housing material
|
Self-extinguishing plastic
|
Status LED
|
1 LED green for power ON
2 LEDs green for relay ON
2 LEDs green for function mode
1 LED green and yellow for reception signal
|
Mounting support
|
35 mm symmetrical DIN rail conforming to IEC 60715
Mounting plate
|
Rated short-duration power frequency withstand voltage
|
1.5 kV 50 Hz conforming to IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Surge withstand
|
1 kV differential mode conforming to IEC 61000-4-5
2 kV common mode conforming to IEC 61000-4-5
|
Max power consumption in W
|
1 mW
|
Number of channels
|
1
|
Modulation Technique
|
O-QPSK
|
Bandwidth
|
5 MHz
|
Antenna gain
|
0 dBi
|
Width
|
36 mm
|
Height
|
108 mm
|
Depth
|
75 mm
|
Net weight
|
0.13 kg
|
Standards
|
CSA C22.2 No 14
UL 508
IEC 60947-5-1
IEC 60947-1
|
Radio agreement
|
RSS
SRRC
ANATEL
ARIB T66
FCC
ICASA
|
Product certifications
|
C-Tick
CCC
CSA
UL
GOST
|
Marking
|
CE
|
Ambient air temperature for storage
|
-40…70 °C
|
Relative humidity
|
90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
|
Vibration resistance
|
+/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6
2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27
|
IP degree of protection
|
IP20 (casing) conforming to IEC 60529
IP20 (terminals)
|
Pollution degree
|
2 conforming to IEC 60664-1
|
Overvoltage category
|
II conforming to IEC 60664-1
|
Insulation resistance
|
> 500 MOhm at 500 V DC conforming to NF C 20-030
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60664-1
|
Electromagnetic compatibility
|
Immunity for industrial environments conforming to IEC 61000-6-2
Conducted and radiated emissions class B conforming to CISPR 22
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 1 kV (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 2 kV (common mode) conforming to IEC 61000-4-5
Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
Immunity to microbreaks and voltage drops - test level: 10 ms conforming to IEC 61000-4-11
Radiated emission conforming to ETSI EN 300 440-1
Conducted emission conforming to EN 300-489-1
Conducted emission conforming to ETSI EN 300 489-3
Radiated emission conforming to ETSI EN 300 440-2
|
Electrical durability
|
100000 cycles
|
Mechanical durability
|
1000000 cycles
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
25b7f895-3732-43c8-9910-ef6005058640
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
32
|