Schneider-Electric
 
ZBRRH picture- scope
ZBRRH
Wireless Receiver, Harmony XB5R, 4 PNP, 2 pusbuttons, LED, 200mA, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony
Product or component type Wireless receiver
Device short name ZBRRH
Product specific application Interface to Harmony hub
Function of module Bi-stable
Reset time 2 ms time delay
Transmission frequency 2405 MHz
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Output type Transistor PNP
Output contacts 4 PNP
Time delay range 0.5 s (tolerance: - 15...15 %)
Maximum switching current 0.2 mA DC
Minimum switching current 10 mA at 5 V DC
[Us] rated supply voltage 24 V DC - 15...20 %
Maximum voltage drop <2 V DC at 2 A
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
Response time < 30 ms after transmitter clicks
Channels utilisation 1 Harmony Hub per receiver
Utilisation category DC-13 conforming to EN/IEC 60947-5-1
Maximum power consumption in VA 20 VA DC
Maximum power consumption in W 20 W DC
Breaking capacity 4.8 W (per output)
Short-circuit protection 0.4 A fuse type fast blow
Operating position Any position without derating
Electrical connection 1 conductor cable 0.14…2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
1 conductor cable 0.14…4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
Tightening torque 0.5…1 N.m conforming to EN/IEC 60947-1
Housing material Self-extinguishing plastic
Status LED 1 LED green for power ON
1 LED green and yellow for reception signal
4 LEDs green for relay ON
Mounting support 35 mm symmetrical DIN rail conforming to EN/IEC 60715
Mounting plate
Rated short-duration power frequency withstand voltage 1 kV 50 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 0.8 kV
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Max power consumption in W 1 mW
Number of channels 1
Modulation Technique O-QPSK
Bandwidth 5 MHz
Antenna gain 0 dBi
Width 36 mm
Height 108 mm
Depth 75 mm
Net weight 0.13 kg
Environment
Standards EN/IEC 60947-5-1
Radio agreement RSS
SRRC
ANATEL
ARIB T66
FCC
ICASA
Product certifications CCC
CSA
GOST
C-Tick
UL
Marking CE
Ambient air temperature for storage -40…70 °C
Relative humidity 90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
Vibration resistance +/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6
2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27
IP degree of protection IP20 (casing) conforming to IEC 60529
IP20 (terminals)
Pollution degree 2 conforming to IEC 60664-1
Overvoltage category III conforming to IEC 60664-1
Insulation resistance > 500 MOhm at 500 V DC conforming to NF C 20-030
[Ui] rated insulation voltage 60 V conforming to IEC 60664-1
Electromagnetic compatibility Immunity for industrial environments conforming to EN/IEC 61000-6-2
Conducted and radiated emissions class B conforming to CISPR 22
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4
Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
Radiated emission conforming to ETSI EN 300 440-1
Conducted emission conforming to EN 300-489-1
Conducted emission conforming to ETSI EN 300 489-3
Radiated emission conforming to ETSI EN 300 440-2
Electrical fast transient/burst immunity test - test level: 1 kV (PNP output wires) conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 0.5 kV (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 1 kV (common mode) conforming to IEC 61000-4-5
Immunity to microbreaks and voltage drops - test level: 7 ms conforming to IEC 61000-4-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.200 cm
Package 1 Width 10.800 cm
Package 1 Length 10.200 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 64
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.400 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months