Schneider-Electric
 
ZBRTC1 picture- scope
ZBRTC1
Wireless transmitter, Harmony XB5R, Current sensor, self-powered current monitoring wireless clamp sensor, 0.5…35A
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless transmitter
Measurement range 0.5...35 A
Power range 115...8050 W at 230 V
55...3850 W at 110 V
Complementary
Frequency measurement range 50 Hz
60 Hz
Current measuring range AC 0.5…35 A
Accuracy +/- 2 % full scale deflection
Maximum radio power 5 dBm
Radio frequency fields 2.4…2.483 GHz
Operating mode Automatic
Control circuit type AC
Opening diameter 10 mm
Maximum rated voltage 300 V
Fixing mode Cable tie
Location Indoor
Height 40 mm
Width 30 mm
Depth 27 mm
Net weight 0.06 kg
Environment
Standards IEEE 802.15.4
Product certifications CE
IP degree of protection IP40
Ambient air temperature for storage -30…90 °C
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 11.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 118.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 842.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1