Schneider-Electric
 
ZBRTC2 picture- scope
ZBRTC2
Wireless transmitter, Harmony XB5R, Current sensor, self-powered current monitoring wireless clamp sensor, 2.5…180A
Schneider Electric
Characteristics
Main
Range of product Harmony XB5R
Product or component type Wireless transmitter
Measurement range 2.5...180 A
Power range 575...41400 W at 230 V
275...19800 W at 110 V
Complementary
Frequency measurement range 50 Hz
60 Hz
Current measuring range AC 2.5…180 A
Accuracy +/- 2 % full scale deflection
Maximum radio power 5 dBm
Radio frequency fields 2.4…2.483 GHz
Operating mode Automatic
Control circuit type AC
Opening diameter 24 mm
Maximum rated voltage 600 V
Fixing mode Cable tie
Location Indoor
Height 70 mm
Width 51.5 mm
Depth 39 mm
Net weight 0.232 kg
Environment
Standards IEEE 802.15.4
Product certifications CE
IP degree of protection IP40
Ambient air temperature for storage -30…90 °C
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 8.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 288.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3