Schneider-Electric
 
ZBSP1 picture- scope
ZBSP1
Protection cover, Harmony XB5, plastic, black, for RJ45 and USB ports
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Sale per indivisible quantity 10
Complementary
Panel Thickness with accessory 1.5…5 mm
Product or component type Protection cover
Material Plastic
Accessory / separate part category Protection accessories
Product compatibility Panel mounted RJ45 port XB5P
Panel mounted USB port XB5P
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.5 cm
Package 2 Width 8.0 cm
Package 2 Length 13.0 cm
Package 2 Weight 27.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.152 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes