Schneider-Electric
 
ZBSP3 picture- scope
ZBSP3
Protection cover, Harmony XB5, metal, silver, for RJ45 and USB ports
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Sale per indivisible quantity 1
Complementary
Panel Thickness with accessory 1.5…2.5 mm
Product or component type Metal protection cover
Material Metal
Accessory / separate part category Protection accessories
Product compatibility Panel mounted RJ45 port XB5P
Panel mounted USB port XB5P
IP degree of protection IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to IEC 60529
Colour Silver
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4 cm
Package 1 Length 6 cm
Package 1 Weight 13 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.625 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov