Schneider-Electric
 
ZBV017 picture- scope
ZBV017
Harmony XB5, Harmony XB4, clear plain lens for circular pilot light 22mm with BA9s bulb
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part designation Lens cap
Accessory / separate part type Cap
Accessory / separate part category Lighting accessories
Product compatibility BA 9s
Accessory / separate part destination Pilot light
Cap or lens type Plain lens
Cap/operator or lens colour Clear
Shape of signaling unit head Round
Marking Unmarked
Ambient air temperature for operation -40…70 °C
Quantity per set Set of 10
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5 cm
Package 1 Length 9 cm
Package 1 Weight 2 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.5 cm
Package 2 Width 5 cm
Package 2 Length 9 cm
Package 2 Weight 21 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months