Schneider-Electric
 
ZBV8B picture- scope
ZBV8B
Transformer block, Harmony XB4, for light with integral LED, 24V AC, 440...460V 60Hz
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Transformer block
Product compatibility Light block with integral LED 24 V AC
Device short name ZBV
Sale per indivisible quantity 1
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
[Us] rated supply voltage 440...460 V AC at 60 Hz
Complementary
CAD overall width 30 mm
CAD overall height 33.6 mm
CAD overall depth 46.6 mm
Net weight 0.09 kg
Electrical shock protection class Class I conforming to IEC 60536
Supply voltage limits 441…459 V
Surge withstand 1 kV conforming to IEC 61000-4-5
Electrical composition code M6
P2
Device presentation Basic element
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60947-5-4
IEC 60947-5-5
JIS C 4520
CSA C22.2 No 14
IEC 60947-5-1
UL 508
IEC 60947-1
Product certifications DNV
UL listed
LROS (Lloyds register of shipping)
BV
CSA
Vibration resistance 2 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2
8 kV in free air conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 4.4 cm
Package 1 Length 5.2 cm
Package 1 Weight 88 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.016 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1024
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 1024 cm
Package 3 Weight 90.112 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months