Schneider-Electric
 
ZBVGM1T picture- scope
ZBVGM1T
Light block, Harmony XB4, Harmony XB5, 22mm, universal LED, screw clamp terminal, 110...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Light block
Device short name ZBV
Sale per indivisible quantity 5
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
Signalling type Steady
Light source Universal LED
Bulb base Integral LED
Light block supply Direct
Light source colour White
[Us] rated supply voltage 110...240 V AC at 50/60 Hz
Complementary
Net weight 0.017 kg
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Supply voltage limits 93…264 V AC
Current consumption 19 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 2 kV conforming to IEC 61000-4-5
Mounting of block Front mounting
Electrical composition code M1
M2
M3
M4
M5
M6
M10
MF1
P1
P2
PF1
Device presentation Basic element
Overload capacity 300 VA
120 VA
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60947-1
UL 508
IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
Product certifications CSA
UL listed
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Electrical insulation class Class II conforming to IEC 61140
[Us] rated supply voltage 110...240 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 3.300 cm
Package 1 Length 4.000 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.500 cm
Package 2 Width 4.500 cm
Package 2 Length 26.500 cm
Package 2 Weight 53.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 800
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.020 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E148b25a-d37b-4237-bc1f-74823046728d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 36
Contractual warranty
Warranty 18 months