Schneider-Electric
 
ZBW008 picture- scope
ZBW008
transparent boot, Harmony XB5, Harmony XB4, for rectangular double headed pushbutton 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Double boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Flush and projecting double headed push-button
Shape Rectangular
Quantity per set Set of 10
Complementary
Colour Transparent
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 12.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 12.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 61.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.633 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months