Schneider-Electric
 
ZBY4100 picture- scope
ZBY4100
sheet of 76 unmarked legends, Harmony XB5, Harmony XB4, 8 x 27mm for legend holder 30 x 40mm
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part designation Blank legend
Accessory / separate part type Sheet of rectangular legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 40 mm
For standard head
Marking Unmarked
Label dimensions 8 x 27 mm
Sale per indivisible quantity 10
Complementary
Material Plastic
Product compatibility KTL
ZBZ34
ZBZ32
Range compatibility Harmony XB5
Harmony XB4
Net weight 0.043 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 21.000 cm
Package 1 Length 29.700 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 21.000 cm
Package 2 Length 29.700 cm
Package 2 Weight 392.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 8.279 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months