Schneider-Electric
 
ZBY5102 picture- scope
ZBY5102
Unmarked legend 18x27mm for legend holder 30x50mm, Harmony XB4, 1 white side, 1 yellow side
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Accessory / separate part destination Legend holder 30 x 50 mm
For standard head
Marking Unmarked on 1 white side, 1 yellow side background
Label dimensions 18 x 27 mm
Sale per indivisible quantity 10
Complementary
Net weight 0.001 kg
Operator position information 1 position
Customizable No
Main group Switching off
Range compatibility Harmony XB4
Harmony XB5
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 2.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 0.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.800 cm
Package 2 Width 6.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 6.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 750.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months