Schneider-Electric
 
ZBY6101 picture- scope
ZBY6101
Legend holder 30x50mm, Harmony XB4, plastic, with legend 18x27mm, unmarked
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Blank legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit with square head
Ø 22 mm control or signalling unit with circular head
For standard head
Colour Dark grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 50 mm
Marking Unmarked on 1 black side, 1 red side background
Sale per indivisible quantity 10
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 3.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 8.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 19.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 931.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months