Schneider-Electric
 
ZBY6101C0 picture- scope
ZBY6101C0
legend holder 30 x 50 mm with blank legend color plated grey
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Blank legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit with square head
Ø 22 mm control or signalling unit with circular head
For standard head
Colour Color plated grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 50 mm
Marking Unmarked on black background
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 0.1 cm
Package 2 Length 15.0 cm
Package 2 Weight 21.0 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No