Schneider-Electric
 
ZBY61101 picture- scope
ZBY61101
Marked legend, Harmony XB5, Harmony XB4, yellow, name plate 30 x 50mm, unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Legend holder 30 x 50 mm
For standard head
Marking Unmarked on yellow background
User language International
Sale per indivisible quantity 10
Complementary
Product compatibility ZB5...
ZB4...
Range compatibility Harmony XB4
Harmony XB5
Net weight 0.001 kg
Customizable No
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 3.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 4.500 cm
Package 2 Length 6.000 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 700.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No