Schneider-Electric
 
ZBY8630 picture- scope
ZBY8630
Marked legend, Harmony XB4, Harmony XB5, yellow, 90mm, for emergency stop, marked ARRESTO DE EMERGENZA/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black ARRESTO EMERGENZA on yellow background
Label dimensions Ø 90 mm
User language Italian
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.008 kg
Main group E-stop
Environment
Standards IEC 60204-1
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 0.800 cm
Package 1 Length 11.000 cm
Package 1 Weight 5.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 0.800 cm
Package 2 Length 11.000 cm
Package 2 Weight 55.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.374 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months