Schneider-Electric
 
ZBY9101 picture- scope
ZBY9101
Blank legend, Harmony XB4, Harmony XB5, unmarked, 60mm, for emergency switching off pushbutton
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Unmarked on yellow background
Label dimensions Ø 60 mm
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.004 kg
Main group Switching off
Environment
Standards IEC 60204-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.4 cm
Package 2 Width 7.0 cm
Package 2 Length 7.0 cm
Package 2 Weight 22.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 1200
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.95 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months