Schneider-Electric
 
ZBY9160 picture- scope
ZBY9160
Marked legend, Harmony XB4, Harmony XB5, yellow, 60mm, for emergency stop, marked COUPURE D'URGENCE/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black COUPURE D'URGENCE on yellow background
Label dimensions Ø 60 mm
User language French
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.004 kg
Main group Switching off
Environment
Standards EN/IEC 60204-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 2.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 22.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 1200
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.023 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months