Schneider-Electric
 
ZBY9160M picture- scope
ZBY9160M
Marked legend, Harmony XB5, Harmony XB4, Ø 60 for emergency switching off, COUPURE D'URGENCE
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black COUPURE D'URGENCE on yellow background
Label dimensions Ø 60 mm
User language French
Complementary
Sale per indivisible quantity 10
Net weight 0.004 kg
Main group Switching off
Environment
Standards IEC 60947-5-5
IEC 60364-5-53
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 6.0 cm
Package 2 Length 6.0 cm
Package 2 Weight 20.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 689.0 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Under investigation
Take-back No