Schneider-Electric
 
ZBY9330M picture- scope
ZBY9330M
Marked legend, Harmony XB4, Harmony XB5, yellow, 60mm, for emergency stop, marked EMERGENCY STOP/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black EMERGENCY STOP on yellow background
Label dimensions Ø 60 mm
User language English
Complementary
Sale per indivisible quantity 10
Net weight 0.004 kg
Main group E-stop
Environment
Standards IEC 60947-5-5
IEC 60204-1
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 1.0 cm
Package 2 Length 6.0 cm
Package 2 Weight 20.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 687.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins