Schneider-Electric
 
ZBY9330T picture- scope
ZBY9330T
Legend holder 60mm for emergency stop, plastic, Harmony XB4, yellow, for padlocking, marked EMERGENCY STOP
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Emergency stop mushroom head push-button for ZBZ3605 and padlocking kit
Marking Black EMERGENCY STOP on yellow background
Label dimensions Ø 60 mm
User language English
Complementary
Sale per indivisible quantity 10
Material Plastic
Net weight 0.004 kg
Main group E-stop
Environment
Standards EN/ISO 13850: 2006
IEC 60204-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.100 cm
Package 2 Width 6.600 cm
Package 2 Length 7.000 cm
Package 2 Weight 22.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 711.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months