Schneider-Electric
 
ZBY9430M picture- scope
ZBY9430M
Marked legend, Harmony XB5, Harmony XB4, Ø 60 for emergency stop, PARADA DE EMERGENCIA/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black PARADA DE EMERGENCIA on yellow background
Label dimensions Ø 60 mm
User language Italian
Complementary
Sale per indivisible quantity 10
Net weight 0.004 kg
Main group E-stop
Environment
Standards EN/IEC 60204-1
EN/ISO 13850: 2006
EN/IEC 60947-5-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 6.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 6.000 cm
Package 2 Length 6.000 cm
Package 2 Weight 19.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 675.000 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Under investigation
Take-back No